Converting

Converting Solutions

Kollmorgen has a long history of applying high performance motion control products to converting applications including being the first to apply electric servos (1982) to corrugating machines for die-cut and corrugation axes.  We have continued to move the technology forward with both standard rotary servos and Direct Drive Rotary servo technology.  Additional applications include slitting, wind/rewind, box folding/gluing, and printing machines.  The introduction of  Kollmorgen Automation Suite provides a total machine automation solution with “plug and play” components that allow our customers to focus on their machine’s process. 

Kollmorgen Automation Suite benefits for converting machine builders:

  • Plug & play, Kollmorgen Automation Suite integrated, Direct Drive technology for advanced performance in roller applications (superior velocity control for coating, printing, and tensioning)
  • Faster development time…reduction up to 50% because of ease of integration of the Kollmorgen Automation Suite systems solution with plug & play components and simple software.
  • Faster machine throughput, better accuracy, or reduced scrap…increase of up to 50% due to tightly integrated motion functions
  • Global manufacturing and support capability

For printing, high speed registration is a critical performance element necessary for accurate, crisp, color.  Kollmorgen Automation Suite delivers beautiful multi-color print performance for the OEM machine through its integrated motion architecture which provides blazing servo loop bandwidth and minimizes delays in the system.

Accurate velocity down to 0.1% of set speed is typical of slitters, wind/rewind stands with Kollmorgen Automation Suite.  This speed accuracy results in better tension control and less breakage (scrap) for the machine.  In addition, inputs from web guides, vision systems, frequency inverters, and other devices can be controlled through Kollmorgen Automation Suite, thus providing a totally integrated machine automation solution.

Contact a Kollmorgen expert in this field and explore the machine possibilities…because Motion Matters.