Printing and Coating

Printing and Coating

Kollmorgen’s product expertise in printing and coating applications began with the early developments in film coating with such companies as Kodak, 3M, and Polaroid.  These companies relied on Kollmorgen to provide the ultimate in smooth velocity performance for perfect film coating performance from their machines.  Large DC and later brushless DC motors and drives were applied with exacting precision relative to motor cogging torque and compensation.  Later advancements brought active cogging and torque ripple compensation to provide the best in coating and print quality.

Now with the addition of Kollmorgen Automation Suite, KMS, printing customers can count on a total machine automation system from one supplier built on a foundation of best-in-class component technology.

KMS benefits for printing machine builders:

  • Plug & play, KMS-integrated, Kollmorgen Cartridge DDR®  technology used on anilox, plate cylinder, and impression cylinder axes providing simple mechanical solution with fewer parts and lower cost
  • KMS-integrated, cost effective, simple synchronous motor solution for set up axes or continuous edge guide axes
  • Faster development time…reduction up to 50% because of ease of integration of the KMS systems solution with plug & play components and simple software.
  • Faster machine throughput, better accuracy, or reduced scrap…increase of up to 50% due to tightly integrated motion functions
  • Global manufacturing and support capability

In recent years Kollmorgen has advanced servo technology for use on Flexographic and sheet-fed presses.  Kollmorgen has pioneered the use of Direct Drive Rotary (DDR) technology with the Kollmorgen Cartridge DDR® systems for anilox, plate cylinder, and impression rolls for Flexography.  This patented CDDR technology enables high speed, accurate, registration for critical print color stations in both in-line and CI printing presses.  Our advanced motion algorithms with observer technology and bi-quad filters provide for superior motion control with active compensation of loads.  When coupled tightly with our KMS controls, a high performance motion solution results that makes the difference in your machine’s performance.

Contact a Kollmorgen applications specialist for printing and coating applications and explore how we can put our expertise to work for your differentiated machine….because Motion Matters.